One-step firestop solution for pipes
CFS-CID Firestop cast-in device

Firestop cast-in devices make life easier compared to traditional methods of shuttering or breaking / coring after the concrete is poured. A one-step installation means less labour is needed and reduced co-ordination between trades who are sometimes on-site days or weeks apart.
Our new device has an upgraded design and comes with a smaller footprint which means pipes can be installed closer together. Handy notches on the edges of the base allow for easy alignment. A new thread on the lid also allows for both a secure connection - to prevent water ingress or trip hazards - and a modular design for accessories such as a manifold adapter and extensions.