Tillagd i varukorgen
Tillagd i varukorgen
Gå till varukorgen

Hilti cut out bits deliver top performance for cutting drywall

Hilti has the right bit for your drywall jobs. Make sure you match your cordless cut out tool with our cut out bits to maximize performance and get the job done.

cut-out bit scob d 1/8

Standard cut-out bit with standard point for easy, controlled cutting in drywall

cut-out bit scob dg 1/8

Guide point cut-out bit for easy tracing of drywall around boxes, cutting underlying surface without damage or binding

cut-out bit scob dg 5/32

Guide point cut-out bit with 5/32" shank for maximum versatility and longer life cutting in drywall

advanced cordless technology

Batteries that work as hard as you do

Drive your business forward with the latest Lithium-ion (Li-ion) battery technology from Hilti. Our batteries are sealed against moisture and dust, and glass-fiber housing means these powerful batteries are up to four times more impact-resistant than standard plastic casings.

advanced cordless technology

Batteries that work as hard as you do

Drive your business forward with the latest Lithium-ion (Li-ion) battery technology from Hilti. Our batteries are sealed against moisture and dust, and glass-fiber housing means these powerful batteries are up to four times more impact-resistant than standard plastic casings.

Hilti has the battery technology to power your toughest jobs

Choose the tool that's right for you

Spänning
Borstlös motor
Vikt enligt EPTA-metoden 01/2003

See how Hilti cordless tool services make a big difference to your bottom line

Product image here

BUILD A CUSTOM CORDLESS KIT THAT FITS YOUR NEEDS

Our Make it Fit configurator helps you choose and compare tools, batteries and inserts from our complete cordless range

Product image here

We manage your tools, so you can manage your business

If your business is growing and you’ve got construction projects to plan, the last thing you need to be worrying about is organising tool repairs, paying maintenance charges or replacing stolen tools. Don’t sweat it!

Didn't find what you were looking for?

Find the solution for any drilling application