Tillagd i varukorgen
Tillagd i varukorgen
Gå till varukorgen
CFS-TTS Firestop top track seal for drywall applications

Breakthrough innovation in Firestopping for deflection head applications

With the CFS-TTS Firestop top track seal

Firestopping drywall can be a laborious task - first you need to measure and cut the gypsum board which can create huge clouds of dust. Then when you've got everything prepared, fastening the deflection head is usually a two-person job which may need to be repeated 2-3 times depending on the number of layers of board required. 

The new CFS-TTS Firestop top track seal for drywall applications simplifies this whole process to 3 very quick and easy steps: just apply the firestop to the drywall track, cut it to length and then fasten it in place - that's it!

This completely new firestopping method delivers a European fire rated seal (EN 1366-4) at the top of the drywall track to block smoke and fire for up to 120 minutes giving you complete peace of mind whilst saving you lots of time in the process.

Firestopping for up to 120 minutes in 3 simple steps

The traditional method of firestoppoing drywall with a deflection head can be very time consuming with up to 13 individual steps to get the job done and carries a few risks such as dust, working at heights and manual heavy lifting. With the new CFS-TTS Firestop top track seal, this deflection head process is eliminiated meaning you can get the job done up to 5x faster and work in a much safer way.   

CFS-TTS Firestop top track seal for drywall applications

Stress-free inspections with complete peace of mind

CFS-TTS Firestop top track seal for drywall applications

Once the CFS-TTS Firestop top track seal is installed, there's no back fill required which means it's really easy to see that the installation has been completed correctly - saving you the stress of the inspection and making it quick and easy for the inspector too. 

With a European fire rated seal (EN 1366-4) to block smoke, heat and fire for up to 120 minutes you can finish the job with complete peace of mind.

BX 3 02 Cordless direct-fastening tool

Right tool for the job

Perfectly balanced for overhead applications, the BX 3 02 Cordless direct-fastening tool is a quick, easy and propellant-free way to fasten drywall track with the CFS-TTS or a traditional single-layer deflection head.

Find out more
PM 40-MG Multi-line laser for interior finishing applications

Go green, go further

Suspended ceilings and partition walls made easy with the Hilti PM 40-MG

Find out more
SCO 6-A22 Cordless cut-out tool for drywall

Fast and acurate drywall cutting

With the SCO 6-A22 Cordless cut-out tool

Find out more

Dela

Kontakta oss
Kontakta oss